Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Air Connection Tube |
| Product height in | 0.375 |
| Product height mm | 9.525 |
| Product length in | 0.375 |
| Product length mm | 9.525 |
| Product Material | Carbon Steel |
| Product width in | 5.235 |
| Product width mm | 132.969 |
| Sub brand | Airflex |