Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Air Connection Tube |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 0.500 |
| Product length mm | 12.700 |
| Product Material | Carbon Steel |
| Product width in | 2.167 |
| Product width mm | 55.042 |
| Sub brand | Airflex |