18CB500 SPDR WELDMENT
412211
Tools412211 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 26.500 |
| Product height mm | 673.100 |
| Product length in | 26.500 |
| Product length mm | 673.100 |
| Product Material | Carbon Steel |
| Product width in | 7.380 |
| Product width mm | 187.452 |
| Sub brand | Airflex |