38VC1200 EXTEN S/PL
412212-01
Tools412212-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 49.880 |
| Product height mm | 1266.952 |
| Product length in | 49.880 |
| Product length mm | 1266.952 |
| Product Material | Carbon Steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Sub brand | Airflex |