46VC1200 EXTEN S/PL
412216
Tools412216 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 60.250 |
| Product height mm | 1530.350 |
| Product length in | 60.250 |
| Product length mm | 1530.350 |
| Product Material | Carbon Steel |
| Product width in | 0.750 |
| Product width mm | 19.05 |
| Sub brand | Airflex |