46VC1200 EXTEN S/PL
412216-01
Tools412216-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 60.750 |
| Product height mm | 1543.050 |
| Product length in | 60.750 |
| Product length mm | 1543.050 |
| Product Material | Carbon Steel |
| Product width in | 1.000 |
| Product width mm | 25.4 |
| Sub brand | Airflex |