11.5VC500 SOLID SIDE PLA
412284
Tools412284 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 19.625 |
| Product height mm | 498.475 |
| Product length in | 19.625 |
| Product length mm | 498.475 |
| Product Material | Carbon Steel |
| Product width in | 0.380 |
| Product width mm | 9.652 |
| Sub brand | Airflex |