11.5VC500 TORCH CUT SIDE
412284-01
Tools412284-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 19.930 |
| Product height mm | 506.222 |
| Product length in | 19.930 |
| Product length mm | 506.222 |
| Product Material | Carbon Steel |
| Product width in | 0.380 |
| Product width mm | 9.652 |
| Sub brand | Airflex |