16VC600 S/PL,SOLID
412286-01
Tools412286-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 25.810 |
| Product height mm | 655.574 |
| Product length in | 25.810 |
| Product length mm | 655.574 |
| Product Material | Carbon Steel |
| Product width in | 0.380 |
| Product width mm | 9.652 |
| Sub brand | Airflex |