20VC600 S/PL,SOLID
412287-01
Tools412287-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 29.810 |
| Product height mm | 757.174 |
| Product length in | 29.810 |
| Product length mm | 757.174 |
| Product Material | Carbon Steel |
| Product width in | 0.380 |
| Product width mm | 9.652 |
| Sub brand | Airflex |