24VC650 SOLID SIDE PLATE
412288
Tools412288 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 34.000 |
| Product height mm | 863.600 |
| Product length in | 34.000 |
| Product length mm | 863.600 |
| Product Material | Carbon Steel |
| Product width in | 0.380 |
| Product width mm | 9.652 |
| Sub brand | Airflex |