24VC650 S/PL,SOLID
412288-01
Tools412288-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 34.620 |
| Product height mm | 879.348 |
| Product length in | 34.620 |
| Product length mm | 879.348 |
| Product Material | Carbon Steel |
| Product width in | 0.380 |
| Product width mm | 9.652 |
| Sub brand | Airflex |