28VC650 S/PL,F HD SCR HO
412481
Tools412481 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 38.000 |
| Product height mm | 965.200 |
| Product length in | 38.000 |
| Product length mm | 965.200 |
| Product Material | Carbon Steel |
| Product width in | 0.380 |
| Product width mm | 9.652 |
| Sub brand | Airflex |