16VC1000 BUTT END TUBE,4
412594
Tools412594 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 22.120 |
| Product height mm | 561.848 |
| Product length in | 22.120 |
| Product length mm | 561.848 |
| Product Material | Neoprene |
| Product width in | 9.560 |
| Product width mm | 242.824 |
| Sub brand | Airflex |