42VC1200 INT FLG DR
412896
Tools412896 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 42.062 |
| Product height mm | 1068.375 |
| Product length in | 42.062 |
| Product length mm | 1068.375 |
| Product Material | Gray Cast Iron |
| Product width in | 13.625 |
| Product width mm | 346.075 |
| Sub brand | Airflex |