20VC600 RIM
413076
Tools413076 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 29.500 |
| Product height mm | 749.300 |
| Product length in | 29.500 |
| Product length mm | 749.300 |
| Product Material | Carbon Steel |
| Product width in | 6.625 |
| Product width mm | 168.275 |
| Sub brand | Airflex |