24VC1000 BUTT END TUBE,4
413217
Tools413217 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 30.250 |
| Product height mm | 768.350 |
| Product length in | 30.250 |
| Product length mm | 768.350 |
| Product Material | Neoprene |
| Product width in | 10.500 |
| Product width mm | 266.700 |
| Sub brand | Airflex |