16VC1000 EXTEN S/PL
413639-01
Tools413639-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 26.000 |
| Product height mm | 660.400 |
| Product length in | 26.000 |
| Product length mm | 660.400 |
| Product Material | Carbon Steel |
| Product width in | 26.000 |
| Product width mm | 660.4 |
| Sub brand | Airflex |