66VC1600 DL  ADPT HU 18.4890  18.4945-product-details

66VC1600 DL ADPT HU 18.4890 18.4945

413724-0106


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in51.500
Product height mm1308.100
Product length in51.500
Product length mm1308.100
Product MaterialGray Cast Iron
Product width in24.000
Product width mm609.6
Sub brandAirflex