66VC1600 DL VENT HUB 15.542 15.546 4X3-product-details

66VC1600 DL VENT HUB 15.542 15.546 4X3

413725-0116


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in51.500
Product height mm1308.100
Product length in51.500
Product length mm1308.100
Product MaterialGray Cast Iron
Product width in24.000
Product width mm609.6
Sub brandAirflex