Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
413725-0117
HUB, 66VC1600 DL 16.5291/16.5341
413725-0117
Tools
Add to comparison
Add to comparison
413725-0117
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
51.500
Product height mm
1308.100
Product length in
51.500
Product length mm
1308.100
Product width in
24.000
Product width mm
609.600
Sub brand
AIRFLEX
Airflex