Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 51.500 |
| Product height mm | 1308.100 |
| Product length in | 51.500 |
| Product length mm | 1308.100 |
| Product Material | Gray Cast Iron |
| Product width in | 24.000 |
| Product width mm | 609.6 |
| Sub brand | Airflex |
