Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 66.000 |
| Product height mm | 1676.400 |
| Product length in | 43.900 |
| Product length mm | 1115.060 |
| Product Material | Gray Cast Iron |
| Product width in | 24.000 |
| Product width mm | 609.600 |
| Sub brand | Airflex |