Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
413725-0135
HUB, 66VC1600 DL 16.5291/16.5341 90X45
413725-0135
Tools
Add to comparison
Add to comparison
413725-0135
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
82.500
Product height mm
2095.500
Product length in
82.500
Product length mm
2095.500
Product width in
70.000
Product width mm
1778.000
Sub brand
Airflex