Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
413726
DRUM, 66VC1600 INT FLANGE FEMALE REG
413726
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
413726
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
66.000
Product height mm
1676.400
Product length in
66.000
Product length mm
1676.400
Product width in
17.750
Product width mm
450.850
Sub brand
AIRFLEX
Airflex