37VC-40CB ROLL RIM F STK
413970-03
Tools413970-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.440 |
| Product height mm | 11.176 |
| Product length in | 10.190 |
| Product length mm | 258.826 |
| Product Material | Carbon Steel |
| Product width in | 138.380 |
| Product width mm | 3514.852 |
| Sub brand | Airflex |