42VC650-45CB ROLL RIM FL
413970-04
Tools413970-04 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.440 |
| Product height mm | 11.176 |
| Product length in | 10.190 |
| Product length mm | 258.826 |
| Product Material | Carbon Steel |
| Product width in | 153.750 |
| Product width mm | 3905.25 |
| Sub brand | Airflex |