32VC1000 ROLL RIM F STK
413970-10
Tools413970-10 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.440 |
| Product height mm | 11.176 |
| Product length in | 14.190 |
| Product length mm | 360.426 |
| Product Material | Carbon Steel |
| Product width in | 123.250 |
| Product width mm | 3130.55 |
| Sub brand | Airflex |