33VC-36CB ROLL RIM F STK
413970-11
Tools413970-11 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.440 |
| Product height mm | 11.176 |
| Product length in | 10.190 |
| Product length mm | 258.826 |
| Product Material | Carbon Steel |
| Product width in | 126.000 |
| Product width mm | 3200.4 |
| Sub brand | Airflex |