Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in25.500
Product height mm647.700
Product length in25.500
Product length mm647.700
Product MaterialCARBON STEELCarbon Steel
Product width in0.380
Product width mm9.652
Sub brandAIRFLEXAirflex