16VC1000 S/PL,SOLID-product-details

16VC1000 S/PL,SOLID

413997-01


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in25.810
Product height mm655.574
Product length in25.810
Product length mm655.574
Product MaterialCARBON STEELCarbon Steel
Product width in0.380
Product width mm9.652
Sub brandAIRFLEXAirflex