14VC1000 ROLL RIM F STK
414069-01
Tools414069-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.380 |
| Product height mm | 9.652 |
| Product length in | 14.190 |
| Product length mm | 360.426 |
| Product Material | Carbon Steel |
| Product width in | 63.120 |
| Product width mm | 1603.248 |
| Sub brand | Airflex |