16VC600 ROLL RIM F STK
414069-11
Tools414069-11 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.380 |
| Product height mm | 9.652 |
| Product length in | 9.720 |
| Product length mm | 246.888 |
| Product Material | Carbon Steel |
| Product width in | 69.120 |
| Product width mm | 1755.648 |
| Sub brand | Airflex |