46VC1200 ROLL RIM FLAT S
414107-01
Tools414107-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 17.750 |
| Product length mm | 450.850 |
| Product Material | Carbon Steel |
| Product width in | 169.120 |
| Product width mm | 4295.648 |
| Sub brand | Airflex |