Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | CB | CB |
| Configuration | SINGLE ELEMENT | Single element |
| Friction width | 3.5 INCH | 3.5 inch |
| Item type | CLUTCH | Clutch |
| Product height in | 17.625 | |
| Product height mm | 447.675 | |
| Product length in | 17.625 | |
| Product length mm | 447.675 | |
| Product width in | 4.875 | |
| Product width mm | 123.825 | |
| Size | 12 | 12 |
| Sub brand | AIRFLEX | Airflex |