32VC1000 SOLID SIDE PLAT
414197
Tools414197 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 43.875 |
| Product height mm | 1114.425 |
| Product length in | 43.875 |
| Product length mm | 1114.425 |
| Product Material | Carbon Steel |
| Product width in | 0.380 |
| Product width mm | 9.652 |
| Sub brand | Airflex |