6CB200 INTEG DR W/2 SS 1.6874 1.6890-product-details

6CB200 INTEG DR W/2 SS 1.6874 1.6890

414215-0100


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in6.000
Product height mm152.400
Product length in6.000
Product length mm152.400
Product MaterialGray Cast Iron
Product width in3.000
Product width mm76.200
Sub brandAirflex