26CB-24VC ROLL RIM F STK
414224-05
Tools414224-05 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.310 |
| Product height mm | 7.874 |
| Product length in | 10.250 |
| Product length mm | 260.350 |
| Product Material | Carbon Steel |
| Product width in | 93.880 |
| Product width mm | 2384.552 |
| Sub brand | Airflex |