Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
414361
RIM AND TUBE-CLUTCH, 4CB200 1VLV MSC
414361
Where to buy
Export PDF
Tools
Add to comparison
414361
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
7.248
Product height mm
184.099
Product length in
7.248
Product length mm
184.099
Product width in
2.625
Product width mm
66.675
Sub brand
AIRFLEX
Airflex