Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
414439
FRICTION SHOE ASSY, 46/52VC
414439
Tools
Add to comparison
Add to comparison
414439
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.650
Product height mm
67.310
Product length in
8.660
Product length mm
219.964
Product width in
12.880
Product width mm
327.152
Sub brand
AIRFLEX
Airflex