Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
414511
BACKING PLATE-FRICTION, 14VC500
414511
Tools
Add to comparison
Add to comparison
414511
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.510
Product height mm
38.354
Product length in
5.400
Product length mm
137.160
Product width in
5.328
Product width mm
135.331
Sub brand
AIRFLEX
Airflex