Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
414512
FRICTION SHOE ASSY, 14VC500 3-72
414512
Tools
Add to comparison
Add to comparison
414512
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.860
Product height mm
47.244
Product length in
5.300
Product length mm
134.620
Product width in
5.310
Product width mm
134.874
Sub brand
AIRFLEX
Airflex