Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
414513
FRICTION SHOE ASSY, 14VC500 146500CB
414513
Where to buy
Export PDF
Tools
Add to comparison
414513
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.860
Product height mm
47.244
Product length in
5.266
Product length mm
133.756
Product width in
5.310
Product width mm
134.874
Sub brand
AIRFLEX
Airflex