12CB HVY RIM,2V,DD
414515
Tools414515 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 17.625 |
| Product height mm | 447.675 |
| Product length in | 17.625 |
| Product length mm | 447.675 |
| Product Material | Carbon Steel |
| Product width in | 4.875 |
| Product width mm | 123.825 |
| Sub brand | Airflex |