Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
414575
FRICTION BLOCK, 11.5VC500
414575
Where to buy
Export PDF
Tools
Add to comparison
414575
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.323
Product height mm
8.204
Product length in
4.330
Product length mm
109.982
Product width in
5.000
Product width mm
127.000
Sub brand
AIRFLEX
Airflex