FRICTION BLOCK, 14VC500
414577
Tools414577 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.323 |
| Product height mm | 8.204 |
| Product length in | 5.262 |
| Product length mm | 133.655 |
| Product width in | 5.000 |
| Product width mm | 127.000 |
| Sub brand | Airflex |