Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
414582
FRICTION SHOE ASSY, 24VC650 146500CE
414582
Tools
Add to comparison
Add to comparison
414582
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.070
Product height mm
52.578
Product length in
6.103
Product length mm
155.016
Product width in
6.880
Product width mm
174.752
Sub brand
AIRFLEX
Airflex