FRICTION BLOCK, 28VC650
414583
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.448 |
| Product height mm | | 11.379 |
| Product length in | | 6.083 |
| Product length mm | | 154.508 |
| Product width in | | 6.500 |
| Product width mm | | 165.100 |
| Sub brand | AIRFLEX | Airflex |