Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
414584
FRICTION SHOE ASSY, 28VC650 146500CF
414584
Tools
Add to comparison
Add to comparison
414584
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.960
Product height mm
49.784
Product length in
6.083
Product length mm
154.508
Product width in
6.880
Product width mm
174.752
Sub brand
AIRFLEX
Airflex