Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 0.495 | |
| Product height mm | 12.573 | |
| Product length in | 5.880 | |
| Product length mm | 149.352 | |
| Product Material | NON-ASBESTOS | Non-Asbestos |
| Product width in | 6.500 | |
| Product width mm | 165.100 | |
| Sub brand | AIRFLEX | Airflex |